IESNA:LM-63-2002
[TEST]P1444998
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-144W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 4
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23401
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 138.6
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3125.4 3178.5 3239.8 3309.1 3386.1 3472.7 3568.3 3672.3 3786.1 3909
4041.8 4186.2 4342 4507 4689.5 4883.9 5084.3 5284.1 5481.1 5666.3
5836.7 5990.3 6122.7 6242.8 6348.2 6438.9 6517 6587.3 6646.6 6695.8
6734.6 6766.3 6789.4 6807 6814.9 6818.6 6816.5 6807.1 6793.1 6775.7
6752.8 6721.3 6686.6 6644.2 6594.7 6537.2 6469.7 6397.1 6319.5 6231.1
6135.7 6028.2 5914.1 5792.6 5666.8 5534.1 5392.8 5255.7 5110.4 4967
4812.8 4652.9 4485.7 4320.9 4165.8 4040.6 3948.5 3896.4 3842.2 3718.3
3473.9 3103.4 2703.4 2290.3 1813.9 1216.6 662.2 433 205.9 164
141.4 121.6 103.8 87.4 72.6 57.7 42.9 29.3 16.9 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3177.6 3237 3303.5 3376.6 3459.6 3549.9 3649.6 3757.5 3877.6
4001.2 4140.5 4285.5 4444.3 4616.1 4800.5 4988.1 5178 5363.7 5541.9
5710.2 5866.2 5999.7 6128.2 6239 6338 6425.6 6500 6563.5 6618.9
6663.2 6698.7 6727.8 6748.8 6761.3 6767.2 6769 6763.7 6754 6742.1
6724.9 6701.6 6672.7 6641 6604.3 6559 6510.9 6452 6387.7 6314.8
6232.7 6143 6041.3 5932.9 5813.3 5685.9 5556.2 5420.1 5282 5141.3
4999.7 4850.6 4698.7 4545.7 4397.3 4261.8 4150.1 4068.5 4012.7 3958.5
3858.8 3661.5 3340.2 2924.4 2476.5 1993.3 1414.5 789.5 581.5 377.2
172.9 146 124.2 104.1 85.6 70.1 54.8 39.4 25.7 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3173.3 3226.2 3284.1 3348.9 3421.9 3502.8 3590.9 3686.8 3789.9
3901 4020.7 4147.7 4285.6 4432.9 4588.3 4750.5 4912.1 5074.4 5234.3
5386 5533.1 5670.9 5799 5917.9 6028 6131.1 6222.2 6304.4 6379.6
6446.9 6505.8 6557.7 6603.2 6639.4 6670 6694.2 6711.3 6722.8 6726.9
6726.7 6719.3 6707.1 6690.4 6667.5 6636.4 6604.6 6565.5 6520.3 6470.9
6411.1 6345.6 6270.7 6191 6102.2 6003.8 5896.7 5787.8 5671 5554
5430.6 5307.4 5185.2 5064.4 4944.5 4827.8 4715.5 4614 4525.4 4453.5
4396.6 4345.2 4284 4186.8 3997.7 3664.4 3215.2 2733 2153.6 1420.2
751 479.7 213.9 171.7 139 106.3 79.7 57.7 35.8 14.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3165.7 3207.8 3254.6 3307.4 3365 3429.8 3502.1 3578.2 3660.6
3750.5 3847.3 3947.3 4054.7 4169.5 4290.1 4419.8 4552.7 4686.5 4816.3
4945.8 5071.5 5193.9 5311.1 5421.2 5529 5629.8 5726.6 5819.5 5907.6
5992.7 6071 6144 6213.5 6275.7 6333.3 6386.2 6434.4 6477.6 6514.2
6547.4 6575.4 6599.5 6617.3 6627.6 6635.2 6636.5 6632 6619.8 6605.5
6581.9 6553.5 6516.1 6471.4 6422.1 6363.8 6297.8 6226.3 6147 6058.7
5963.8 5865.5 5759.5 5648.7 5536.3 5421.2 5306.7 5194 5082.4 4971.4
4859.3 4753 4642.9 4524.9 4383 4177.3 3877.7 3449.3 2857.9 2165.3
1428.4 747.8 481.5 218.5 171.2 141.2 113.2 82.5 66.3 50.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3155.2 3183.6 3218.2 3256 3298.4 3344.5 3394.8 3449.3 3510.7
3576.6 3645.7 3716.8 3793.8 3875.5 3959.4 4049.8 4144.1 4242.6 4344.4
4448.1 4550.5 4653.7 4755.8 4855.9 4953.9 5048.2 5140 5226.7 5309.1
5390.6 5466.2 5538.7 5608.6 5675.2 5740.9 5801.2 5860 5916.3 5970.6
6021.8 6069.3 6116.6 6159.3 6199.8 6239.4 6276.8 6313.1 6345.4 6373.7
6398.8 6420.3 6437.6 6450.3 6455 6452.4 6443.9 6424.3 6394.7 6355.3
6305.2 6243.4 6173.8 6096.1 6004.7 5905.9 5794.3 5667.4 5526.9 5370.3
5206.1 5010.1 4770.4 4491.7 4179 3823.9 3453.5 3049.3 2537.2 1878.1
1150.4 821.3 505.7 190.1 152.5 117.5 86.4 63.7 41.2 18.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3144 3158.2 3177.7 3200 3226.3 3254.4 3286.3 3322.6 3360.6
3402.3 3447.3 3496.6 3548.7 3600.8 3655.1 3713 3773 3834.3 3898.2
3965.1 4034.5 4105.6 4180.2 4256.7 4334.3 4411.1 4489.6 4567.2 4644.7
4719.7 4794.2 4867.3 4938.4 5007.8 5074.9 5139.8 5202.5 5263.9 5324.2
5382.5 5438.6 5493.8 5548.6 5600.9 5653.1 5704.8 5757.2 5805 5851.3
5896.9 5938.6 5976.9 6011.8 6042.5 6067.5 6086.3 6098.4 6100.4 6091.9
6072.9 6045.1 6002.3 5943.6 5869.5 5781.4 5675.6 5556.7 5417 5233.2
4976.4 4642.8 4247.1 3843.1 3449.7 3016.6 2425.1 1643.7 901 668.6
450.8 233 196.6 161.8 125.3 96.2 75.7 55.3 35 17.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3119.8 3120.7 3126.2 3133.6 3143.8 3155.8 3172.3 3191.7 3213.3
3238 3264.4 3293.5 3324 3355 3388.2 3423.9 3461 3499.8 3540.1
3582.7 3625.8 3671.1 3718 3765.8 3816.2 3867.5 3918.9 3972.2 4026.7
4083 4139.2 4196.1 4252.8 4309.9 4366.9 4423.6 4479.1 4536.4 4593.7
4652 4707.3 4760.9 4813.8 4862.1 4911.8 4960.1 5006.9 5050.8 5092.9
5133.6 5174.5 5212.8 5248.9 5283.4 5313.5 5340.8 5365 5381.4 5391
5395.8 5390.4 5375.2 5347.1 5305.7 5253.8 5182.9 5091.9 4932.2 4676.3
4321.8 3889.8 3481.2 3137.7 2728.2 2074.8 1421.3 773.2 375.3 233.9
202.3 170.7 139.2 117.3 96.5 76.5 57.7 40.2 27.9 15.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3107.1 3096.7 3089.8 3085.7 3083.5 3084.4 3088.5 3096.1 3104.8
3117.2 3132.3 3148.5 3166.4 3184.3 3203.5 3225.6 3247.7 3272.9 3299
3326.9 3355.9 3386.1 3417 3449.6 3483.3 3518.2 3553.5 3587.8 3623.9
3660.6 3696.4 3734.1 3773.2 3810.3 3848.2 3886.2 3925.4 3965.5 4005.5
4048.1 4092.7 4137.6 4181.2 4226.8 4274.8 4324.5 4374.6 4425.3 4476.6
4527.4 4578.8 4632.3 4683 4732.4 4777 4820.1 4859.5 4895.2 4927.2
4954.5 4976.5 4992.1 5000.8 5002.8 4994.4 4973.7 4939.4 4879.7 4761.1
4564 4279 3949 3621.6 3311 2947 2281.5 1615.9 954.1 465
258.8 216.7 174.5 132.4 107 85.2 66.2 49.1 37.5 25.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3097 3075.5 3058.2 3044.5 3033.8 3026.1 3021 3019.4 3020.8
3024.4 3030.3 3038.5 3048.2 3058.9 3071.7 3085.1 3100.7 3117.5 3134.5
3152.9 3172.2 3194.3 3218.4 3243.1 3268.5 3295.1 3322 3350.4 3378.1
3408.3 3439.5 3470.4 3503 3536 3569.7 3604 3638.8 3673.5 3709
3745.6 3783.3 3821.2 3859.1 3898.3 3940 3983 4026.6 4072.1 4118.9
4166 4215.4 4266.1 4317.5 4372 4427 4482.2 4537.7 4593.4 4649.2
4705.1 4761.2 4815.2 4868.2 4920.2 4970 5013.2 5049.6 5076.7 5086.7
5080.2 5032.1 4915.1 4730.5 4493 4226.3 3962.8 3664.9 3222.8 2442.8
1662.8 885.6 425.2 279.7 224.5 183.8 143.2 104.6 69.1 47
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3088.2 3058.2 3033.3 3012.7 2995.3 2981.7 2971.2 2962.4 2957.4
2956.4 2957.7 2960.8 2966.6 2974 2982.9 2993 3003.6 3016.8 3030.7
3045.5 3059.6 3076.2 3093.9 3114 3135.7 3157.9 3181.4 3207.1 3234.8
3262.2 3290.2 3319.3 3348.1 3378.1 3409 3440.4 3473.3 3507.6 3542
3577.3 3613 3650.3 3689.3 3728 3767.5 3808.1 3849 3890.7 3934.8
3979.3 4027.1 4076.6 4125.8 4176.9 4230.9 4286.1 4344.4 4405.1 4468.9
4533.6 4599.1 4664.1 4728 4791.9 4856.6 4928 4995.2 5058.7 5115.7
5162 5191.4 5179.7 5116.6 4999.4 4816.9 4520.8 4086.9 3496.7 2852.2
2276.7 1800 1326.6 993.6 699.3 451 324 197 72.8 49.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3082.7 3047.1 3015.6 2990 2968 2949.8 2936.1 2924.6 2916
2910.1 2907.7 2909.4 2913 2917.3 2923.7 2932.2 2941.6 2950.6 2961.9
2974.8 2988.6 3004.2 3021.3 3039.8 3058.6 3079.4 3101 3123.8 3147.7
3172.5 3198.4 3226.3 3255.1 3284.6 3316.1 3348.8 3382.4 3416.5 3450.3
3484.6 3519.6 3555.2 3591.2 3628.6 3666.3 3705.1 3745.5 3786.3 3828.1
3872.1 3916.1 3963.9 4009.4 4058.2 4108.3 4159.7 4212.5 4262.2 4311.2
4359.7 4408.6 4456.5 4502.9 4547.2 4589.2 4627.2 4662.6 4661.2 4642.1
4645.3 4618.5 4563.9 4489.3 4342.5 4122.3 3824 3470.8 3037.1 2549.4
2095.9 1901.2 1607.6 1313.9 1017.2 628.9 444.4 259.8 77.3 52.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3080 3040.9 3006.9 2978.4 2954.4 2934.2 2916.8 2904.2 2893.5
2886.6 2883.4 2882.3 2884.8 2887.6 2893 2899.3 2906.6 2915.5 2925.3
2938.1 2951.9 2967.2 2984.2 3002.3 3022.2 3044 3065.9 3089.3 3114.6
3141.8 3170.4 3200.2 3231.3 3262.2 3293.1 3325.2 3354.7 3387.3 3419.9
3453.5 3488.5 3523.2 3558.4 3595.6 3633.8 3672.7 3713.6 3755.2 3798.5
3842.5 3889.7 3935.4 3977.7 4014.3 4047.4 4081.8 4114.4 4146.4 4172.5
4194.9 4218 4240.5 4258 4273.1 4274.4 4234 4211 4201.6 4141.3
4022.5 3833.6 3530.9 3157.1 2790.5 2404.9 1941.2 1494 1405.6 1732.1
2024.3 1579.9 1135.5 647 365 242.2 120.2 83.5 46.8 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3079.6 3039.4 3004.8 2975.9 2950.7 2930 2913 2899.5 2888.8
2881.5 2877.6 2876.9 2878 2881.8 2886.5 2892.8 2900 2908.7 2919.3
2931.4 2946.1 2961.1 2979.1 2999.1 3019.5 3042.7 3067.4 3095.3 3124.3
3155.7 3187.5 3221.9 3256.4 3291.3 3327.1 3363.6 3399.2 3436.7 3473
3508.1 3541.6 3575.3 3607.8 3641.9 3675.9 3707.6 3738.7 3772 3806.5
3839.6 3874.2 3907.7 3934.2 3953 3973.1 3997.5 4023.4 4042.1 4056
4072.6 4088.4 4098.7 4106.7 4110.1 4079 4052.4 4038.9 3988.3 3844.6
3583.5 3198.4 2839.9 2499.7 2119.7 1614.2 1166 1062.2 1385.3 1317.6
1249.9 1175.9 675 479.9 284.8 92.3 62.5 32.7 3 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3082.2 3045.3 3012.2 2984.8 2961.4 2942.3 2925.7 2913.9 2904.4
2898.6 2896.3 2896.5 2898.6 2903.9 2910.6 2917.8 2926.7 2937.5 2948.4
2961.9 2976.7 2993.6 3011.9 3032 3053.5 3076.7 3100.9 3126 3152.6
3181.4 3211.4 3241.6 3272.5 3303.5 3334.5 3365.6 3397.4 3430.8 3464.1
3499 3533.9 3570.1 3607.5 3645.9 3684.5 3724.1 3765.9 3808.8 3851.5
3896.3 3941.4 3986.6 4027.7 4065.8 4099 4131.6 4164.7 4196.5 4222.3
4244.8 4268.1 4290.4 4310.1 4327.6 4328.9 4284.9 4261.2 4244.6 4178.8
4061.4 3873.6 3573.2 3187.9 2834 2457.9 1990.9 1578 1532.2 1844.6
1576.5 1308.4 1036.2 586.9 354.5 284.8 215.2 145.5 75.8 6.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3090.3 3056.8 3027.7 3003.9 2984.5 2968 2954.9 2945.8 2939.8
2936.7 2937.3 2940.7 2946.1 2953.7 2963 2972.5 2984.2 2996.1 3010
3025.4 3042.3 3060.7 3080.3 3101.7 3124.2 3147.1 3171.3 3197.3 3223.6
3250.5 3278.3 3308.7 3338.7 3370.1 3402.7 3436.1 3469.3 3505.1 3540.2
3576.1 3612.8 3648.7 3688.4 3727.3 3767.8 3807.5 3848 3889.8 3930.9
3974 4017.9 4063.7 4109.5 4157.5 4206.4 4256.7 4306.2 4359.7 4409.5
4459.8 4507.2 4556.9 4604.3 4649.1 4690.8 4725.5 4752.2 4741.6 4714.9
4711.8 4678.3 4623 4537.2 4383.2 4146.3 3833.7 3474.3 3029.4 2514.3
2006.7 1821.1 1505.6 1190 873.1 489.6 392 294.4 196.7 99.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3098.4 3072.8 3050.4 3033 3018.2 3008.1 2999.8 2995 2993.1
2994 2998.8 3005.7 3014.6 3026.7 3040.6 3054.4 3070.6 3087.6 3104.6
3122.9 3141.1 3161.5 3183.5 3206.3 3231.4 3257.2 3283.9 3311.7 3340.5
3368.3 3398.4 3429.6 3460.7 3493.4 3525.9 3558.8 3592.7 3627.4 3662.8
3699.6 3737.3 3776.9 3815.5 3855.8 3897.9 3939.7 3983.5 4027.6 4072.3
4119.1 4165 4215.4 4265.5 4318.4 4371.1 4428.1 4483.8 4542.5 4604
4666.8 4730.8 4791.8 4850.5 4909.4 4968.7 5027 5078.9 5128 5168.7
5199.8 5205.2 5168.9 5073.6 4918.1 4683.8 4322.3 3831.7 3230 2638.8
2141.9 1645 1148.1 794.4 481.4 351.1 220.8 92 62.5 32.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3110 3092.2 3079.6 3070 3063.8 3060.3 3060.1 3062.3 3067
3073.4 3082.7 3095.1 3109 3124.8 3143.3 3163 3184.3 3205.4 3229.1
3252.7 3277.7 3304.2 3331.9 3359.3 3388.5 3417.8 3446.6 3478 3509.2
3541.5 3574 3607.9 3641.6 3675.9 3711.7 3747.2 3784.2 3820.2 3859.2
3896.6 3935.4 3976.3 4018.2 4062.7 4105.2 4150.9 4195.2 4241.8 4289.2
4339.1 4387.8 4436.7 4487 4536.4 4586.6 4637.6 4689 4738.3 4785.4
4832 4879.1 4927 4970.7 5011.5 5047.8 5076 5098.7 5110.7 5102.1
5065.9 4974.6 4811.5 4576 4310.5 4017.5 3705 3328 2737.5 1903.4
1075.2 516.4 305.4 236.1 193.8 151.4 109.3 77.1 52.5 27.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3122.2 3116.5 3114.1 3114.7 3117.8 3123.7 3133.7 3145.9 3159.9
3175.8 3195.1 3216.7 3240.2 3264.4 3289.9 3317.2 3346.3 3375.8 3407.2
3439.9 3474.8 3510.3 3545.8 3582.3 3620.7 3658.7 3697.5 3736.5 3776.4
3815.8 3854.9 3895.2 3935 3975.1 4015.4 4058.4 4101.5 4145.9 4190.6
4235.9 4281.7 4328.5 4378.1 4427.9 4478.4 4528.4 4579.3 4630.1 4679.1
4728.3 4776.4 4823.4 4866.2 4907 4944.3 4976.1 5006.1 5030.2 5049.3
5065.7 5076.3 5079.7 5076.9 5068.1 5046 5013.2 4960.7 4862.5 4685.4
4407 4056.9 3688.2 3338.2 2979.7 2496.9 1795.6 1099.2 542.5 288.7
240 191.2 142.5 118.4 96.6 76.9 59 43.2 29.8 16.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3124.9 3131.2 3141.7 3154.5 3170 3189 3211.6 3235.7 3262.4
3291.9 3324.9 3359.4 3396.5 3434.5 3474 3516.5 3560.3 3605.1 3651.2
3699.1 3749.2 3800.8 3854 3908.5 3962.6 4019.2 4076.6 4136.8 4195.2
4254.7 4314.5 4375.1 4436.1 4496.8 4558.2 4620.8 4680.8 4742.1 4800.8
4858.2 4915.1 4969 5022 5074.2 5125.4 5172.4 5215.6 5258.7 5299.2
5337.7 5372.3 5404.4 5433.1 5455.2 5473.7 5487.9 5495.4 5498.7 5496.1
5485.4 5462.5 5428.4 5384.7 5328.3 5254.9 5162.7 5027.5 4797.8 4460.9
4026.5 3579.5 3185.2 2796.9 2304.7 1602.4 907.3 664.7 435.2 205.6
175.3 150.2 127.1 106.1 85.9 68.2 50.6 32.9 18.6 7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3137 3157.9 3180.9 3207.9 3239.3 3272.5 3310.5 3350.9 3395.3
3442.4 3495.3 3549.3 3606.5 3666 3727.8 3792.7 3860.9 3929.6 4001.2
4077.9 4153.8 4236 4321 4405 4490.4 4576.8 4663.5 4749.3 4832.2
4914.9 4993.7 5069.3 5143.4 5211.9 5280.4 5346.6 5409.4 5471.8 5529.7
5585.6 5639.2 5693.6 5746.8 5799.1 5848.6 5896.5 5942.5 5984.7 6024.5
6059.2 6091.6 6117.9 6137.8 6153.3 6161.3 6160.6 6150 6130.3 6101.1
6062.6 6015.2 5955.5 5880.6 5794.7 5692.4 5574.9 5442.5 5271.4 5026.6
4700.5 4293.4 3860.4 3442.2 3017.3 2505.2 1805.4 1056 781.3 518.9
256.4 212.7 180.9 147.8 115.3 88.1 68.3 48.7 29.2 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3150.1 3183.7 3221.4 3263.1 3309.8 3360.2 3416.9 3478.4 3544
3613.6 3688.4 3768.3 3852.6 3941.1 4034.9 4134.4 4237.8 4346.1 4456.3
4567.4 4683.2 4794.6 4905 5010 5113 5208.8 5301.2 5390.1 5474.3
5553.9 5628.7 5699.9 5770.7 5836.7 5902.3 5961.4 6019.7 6074.8 6127.2
6177.1 6223.8 6270.5 6311.9 6349.7 6386.3 6419 6449.5 6474.7 6497
6517.1 6530.3 6538.7 6540.2 6538.6 6526.6 6507.7 6477.9 6440 6392.1
6334.2 6264.9 6184.9 6093.9 5995.7 5883.9 5759.5 5623.8 5476.7 5309.3
5117 4884.4 4602 4275.1 3903.5 3495.2 3068 2598.4 2017.2 1335.9
754.6 490.3 227.6 173.2 138.7 104.9 76.2 54.7 33.3 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3160.5 3205.9 3257.3 3313.7 3374.1 3443.4 3518.5 3599.6 3686.2
3779.9 3881.8 3987.4 4102.8 4224.1 4354.9 4491.5 4630.9 4773.2 4913.7
5048 5178.8 5304.1 5423.5 5534.7 5640.6 5743.1 5837.9 5930 6017.9
6099.8 6176.7 6249.2 6318.4 6382.7 6440 6493.3 6541.2 6585.9 6623.7
6656.7 6681.3 6700.6 6717.1 6725.3 6729.4 6726 6717.2 6703.4 6683.1
6658.1 6625.3 6584.2 6537.1 6484.4 6426.7 6359.9 6285.8 6203.1 6113.8
6016.3 5912.8 5803.9 5690.9 5576.7 5457.1 5335.9 5217.7 5097.8 4978.7
4859.1 4731.1 4597.7 4444.5 4265 4011.2 3662.1 3180.8 2543.2 1836.7
1130.2 816.3 511 205.7 162.8 134.3 107.2 75.2 43.9 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3169.5 3225 3285.3 3352.8 3428.5 3512.3 3601.9 3698.8 3806
3919.6 4043.4 4177.7 4321.8 4474.3 4633.6 4797.2 4966.4 5132.5 5293.9
5449.9 5595.7 5732.5 5862.9 5983.8 6097.5 6199.3 6294.2 6378.1 6454.1
6518.8 6578 6628.1 6671 6705.9 6735.3 6757.7 6771.9 6781.2 6784.2
6782.1 6773.6 6760.1 6741.1 6715.7 6687.2 6652.3 6613 6568.2 6517.8
6460.3 6394.4 6320.4 6237.6 6150.9 6056.7 5952.8 5842.7 5725.5 5607.2
5487.6 5363.5 5242.7 5123.1 5007.4 4896.4 4791.5 4691.5 4601.7 4523.5
4463.9 4402.5 4324.4 4204.1 3985.2 3640 3189.2 2685.1 2054.1 1317.3
702.7 460.7 221.8 171.3 137.5 104.5 77.7 55.5 33.4 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3175.8 3237.5 3303.5 3379.8 3463.5 3555.7 3657.5 3766.4 3883.3
4012.6 4155.1 4303.7 4465.3 4639.6 4820.1 5008.3 5200.4 5391 5571.4
5743 5898.3 6037.2 6160.8 6271.8 6367.5 6452.7 6524.9 6587.7 6640.7
6686.1 6720.4 6749.8 6770 6783.4 6788.7 6788.4 6783.8 6773.5 6759.6
6740.8 6718 6690.7 6660.2 6622.5 6580.3 6530.5 6473.6 6411.1 6338.4
6260.9 6174 6074.6 5968.5 5854.7 5730.1 5601.2 5467.6 5327 5186.7
5042.6 4894.1 4743.8 4592.2 4451.9 4318.5 4209.6 4129.4 4074.3 4017.2
3921.8 3738.5 3415.7 2993.1 2524.4 2031.8 1470 844.6 623.6 402.7
181.8 150.6 127.9 107.4 88.6 72.5 56.4 40.4 25.6 10.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3125.4 3178.5 3239.8 3309.1 3386.1 3472.7 3568.3 3672.3 3786.1 3909
4041.8 4186.2 4342 4507 4689.5 4883.9 5084.3 5284.1 5481.1 5666.3
5836.7 5990.3 6122.7 6242.8 6348.2 6438.9 6517 6587.3 6646.6 6695.8
6734.6 6766.3 6789.4 6807 6814.9 6818.6 6816.5 6807.1 6793.1 6775.7
6752.8 6721.3 6686.6 6644.2 6594.7 6537.2 6469.7 6397.1 6319.5 6231.1
6135.7 6028.2 5914.1 5792.6 5666.8 5534.1 5392.8 5255.7 5110.4 4967
4812.8 4652.9 4485.7 4320.9 4165.8 4040.6 3948.5 3896.4 3842.2 3718.3
3473.9 3103.4 2703.4 2290.3 1813.9 1216.6 662.2 433 205.9 164
141.4 121.6 103.8 87.4 72.6 57.7 42.9 29.3 16.9 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
